THK Global


Home > Forced cooling of the ball screw is possible / Hollow shaft ball screw New N series

Forced cooling of the ball screw is possible
Hollow shaft ball screw New N series

November 12, 2019


Forced cooling of the ball screw is possible.

catalogdownload

Lineup

■Caged Ball type SBN-V、SDA-V、SDAN-V
■Full-Ball Type SDA-VZ、SDAN-VX、BIF-V、BNFN-V、BNF-V、EBB-V、EPB-V

Lead accuracy

C3、C5、C7

 

Unit:mm

Screw shaft outer diameter Inner diameter Maximum shaft length Max thread length
20 6 2000 1500
25 8 3000 2000
32 8 3000 2000