March 22, 2023
Orders Officially Open for "OMNIedge" IoT Service for Manufacturing's AI Diagnosis Service (ADV) for Rotary Components, in Which AI Predicts Rotary Component Abnormalities and Failures and Specifies Recommended Maintenance
THK is now offering the brand-new AI Diagnostic Service (ADV), following the rotary component solution for its “OMNIedge” IoT service for the manufacturing industry.
The maintenance of motors, pumps, fans, and other rotary components that are indispensable for process automation in factories involves a massive number of components even at a single factory, as well as daily patrols. In addition to that, the threshold settings for the sensors used to detect abnormalities are different for each rotary component, leading to the maintenance personnel in charge of setting such a vast number of parameters becoming overwhelmed and causing machines to be run without the appropriate threshold settings. To solve this, THK has expanded its rotary component solutions with the AI Diagnostic Service (ADV), which allows the status of rotary components to be understood with a health score.
An algorithm that calculates health scores is utilized for the ADV, completely eliminating the traditional hassle of setting threshold values. Instead, health scores are calculated with the ADV based on vibration and temperature data to diagnose the condition of components. The ADV dramatically changes the maintenance of extensive quantities of rotary components by providing simple and easy-to-understand failure predictions and recommended maintenance. In addition to this, correlations between pre- and post-maintenance data changes can be created and presented in reports.
Synergistic effects can be achieved by combining the ADV with conventional remote monitoring functions, such as reducing the time required for patrols, identifying and implementing the optimal maintenance timing, and reducing the time required to prepare maintenance reports.
THK is working to further strengthen engagement with customers by not just providing sensors, but also working on a variety of services that utilize AI. Furthermore, THK also provides IoT solutions for reducing loss that occurs on the manufacturing floor and contributes to maximizing overall equipment efficiency (OEE).
AI Diagnostic Service (ADV) for Rotary Components System Structure

Special Features of the AI Diagnostic Service (ADV) for Rotary Components
Frustrating Threshold Value Settings Are Completely Unnecessary
Threshold values used to have to be set for each parameter, but this is now unnecessary due to AI-calculated health scores.
AI Predicts Expected Failure Modes and Specifies Recommended Maintenance
AI predicts and notifies the user of expected failure modes based on the collected vibration and temperature data trends and characteristics.
In addition, the recommended maintenance task that matches the failure mode is immediately presented to maintenance personnel.
Generates Before-and-After Maintenance Data Reports
Reports are provided showing data changes before and after maintenance, which makes them clear, easy to understand, and able to be used as evidence.
OMNIedge: An IoT Service for Manufacturing
Service Overview
OMNIedge is an IoT solution service that reduces loss that occurs on the manufacturing floor and contributes to maximizing overall equipment efficiency (OEE). This service is a package that combines the sensor and other hardware with a communication device along with the service itself as a set, making the service simple, secure, and available for a reasonable price.
Phase 1: Predictive failure detection AI solution for linear motion components (available now)
Phase 2: Predictive failure detection AI solution for rotary components (AI Diagnostic Service (ADV) available now)
Phase 3: Tool monitoring AI solution (available now)

Launch of AI Diagnostic Service (ADV)
March 2023
OMNIedge Website
Related News
- December 02, 2022 "OMNIedge” Now Provides a Tool Monitoring AI Solution that Detects Cutting Tool Damage and Wear to Reduce Loss
- July 29, 2022 OMNIedge, an IoT Service for Manufacturing, Now Supports Private Cloud
- February 09, 2022 OMNIedge, an IoT Service for Manufacturing, Now Provides Predictive Failure Detection for Rotary Components
- November 30, 2021 Global SIM Compatibility for the “OMNIedge” IoT Service for Manufacturing Now Available in Taiwan and Singapore
- August 5, 2021 Two Bonus Features Now Available to Add Peace of Mind to the “OMNIedge” IoT Service for Manufacturing
- July 21, 2021 OMNIedge, an IoT Service for Manufacturing, Officially Launches in China
- May 24, 2021 The “OMNIedge” IoT Service Now Available for Actuators
- April 29, 2021 The “OMNIedge” IoT Service for the Manufacturing Industry Now Connects with FIELD system: Bolstering the Service with Industrial
- April 22, 2021 The “OMNIedge” IoT Service for the Manufacturing Industry Goes Global: A New Service Compatible with Global SIM
- April 15, 2021 The “OMNIedge” IoT Service for the Manufacturing Industry: Service Now Available for Ball Screws