Skip to Contents

Flat Roller

The LM Roller is a compact linear guide with high load performance and a mallet type roller able to make infinite circular motions. This product is optimally applicable to machines required for high positioning accuracy, repeatability and rigidity. 

Technical Support

Flat Roller

 


Flat Surface Type Model FT

Flat Surface Type Model FT

 

These models have a single row of rollers and are mainly used on the flat surface. 


V Groove Type Model FTW

V Groove Type Model FTW

 

Multiple rows of rollers are arranged at 90°.


×
Need additional information?
Please contact us!