Linear Ball Slide

With Rack Model LSP

Its cage, based on that of model LS, has a rack and pinion mechanism, thereby preventing the cage from slipping.
Without Rack Model LS

A highly corrosion resistant slide unit with an extremely small friction coefficient.
With Rack Model LSC

The base contains an air cylinder for drive. Feeding air from the two ports on the side face of the base allows the slide to perform reciprocating motion.
Specifications of products,Calculate life span,Download 2D,3D CAD data.etc. You can order any of a variety of catalogues, also view in PDF format in Technical Support .