LM Guide Actuator
Caged Ball LM Guide Actuator Model SKR
This model achieves higher speed operation, lower noise and longer-term maintenance-free operation than the conventional type model KR by using ball cages in the LM Guide units and the Ball Screw unit.
[Model number]
SKR
LM Guide Actuator(full-ball type) Model KR
A series of various types are available from 1 mm to 25 mm in ball screw lead.
[Model number]
KR
Specifications of products,Calculate life span,Download 2D,3D CAD data.etc. You can order any of a variety of catalogues, also view in PDF format in Technical Support .