LM Stroke
The LM Stroke is a linear guide of a type with limited strokes that can provide rolling guidance for rotational and reciprocating motion. With a very small frictional coefficient, the LM Stroke provides a compact, highly precise guiding mechanism at an inexpensive price.
LM Stroke Model ST
A standard type and a seal type are available. In addition, each of both is divided into light-load and medium-load types.
[Model number]
ST, ST-B, ST…UU, ST…UUB, STI
Miniature Stroke Model MST
A ball-based precision rolled bearing capable of performing linear motion, rolling motion and a combination of both.
[Model number]
MST, M, S, T
Die-setting Ball Cage Model KS/BS
A ball cage mainly used in the guide of precision diesetting guide posts, and capable of easily following high-speed reciprocating motion.
[Model number]
KS, BS
Specifications of products,Calculate life span,Download 2D,3D CAD data.etc. You can order any of a variety of catalogues, also view in PDF format in Technical Support .