Cross-Roller Table
Base tap Model VRT
Miniature type whose base has tapped holes.All stainless steel for high corrosion resistance, model VRT-M is also offered as a series.
Mounting Hole Model VRT-A
Miniature type whose base has mounting holes.All stainless steel for high corrosion resistance, model VRT-AM is also offered as a series.
Mounting Hole Model VRU
With this type, a Cross-Roller Guide is incorporated between the table and the base, both of which are machined to high accuracy.
Specifications of products,Calculate life span,Download 2D,3D CAD data.etc. You can order any of a variety of catalogues, also view in PDF format in Technical Support .