![KRF](./sites/default/files/images/eng/ea/KRF.jpg?1314853794)
![](/sites/default/files/thkcom/images/mainvisual/KRF_contact_03_20160929.png)
Download
Features
1.Fully enclosed design
Strip seals on the side cover and upper surface provide a fully enclosed structure, preventing damage that might arise from penetration by foreign matter in the surrounding environment. The strip seals adhere magnetically, which reduces uplift and prevents gaps.
*Magnetic attraction method ・・・ The magnet built in the side cover attracts the strip seal and prevents it from lifting,reducing the development of gap.
![KRF](/sites/default/files/images/eng/ea/full-cover.jpg)
2.High rigidity
The KRF series employs an outer rail with a U-shaped cross section, enabling it to accommodate a sizable moment load. The actuator body's high rigidity allows for a compact, space-saving design.
Contact
THK LM System Pte. Ltd.
38 Kaki Bukit Place LM Techno Building Singapore 416216
e-mail: sales@thksg.com
Tel: +65-6884-5500 / Fax: +65-6884-5550