Ball Screw
The Ball Screw is a high-efficiency method of converting rotary motion to linear motion by using a recirculating ball mechanism between the screw shaft and the nut. Compared with a conventional sliding screw, the ball screw requires driving torque of one-third or less, making it ideal for saving drive motor power.
![Ball Screw](/sites/default/files/images/ja/products/class/ballscrew/Ballscrew_top.jpg)
DIN Standard Compliant Ball Screw
![DIN Standard Compliant Ball Screw](/sites/default/files/images/ja/products/class/ballscrew/DIN_ballscrew.jpg)
In the DIN standard compliant Ball Screw, balls under a load roll in the raceway cut between the screw shaft and the nut while receiving the axial load, travel along the groove of a deflector embedded inside the nut to the adjacent raceway, and then circulate back to the loaded area. Thus, the balls perform infinite rolling motion.
[Model number]
EPB-V, EBB-V
Precision, Caged Ball Screw
![Precision, Caged Ball Screw](/sites/default/files/images/ja/products/class/ballscrew/Caged_Ball_Screw_uk.jpg)
This ball screw provides low noise, small torque fluctuations and long-term maintenance-free operation by adopting caged ball technology.
[Model number]
SBN-V/SBN, SBK, HBN, SDA-V, SBKH
Finished Shaft Ends Model BNK
![Finished Shaft Ends Model BNK](./sites/default/files/thkcom/images/ja/products/class/ballscrew/bnk_ballscrew.jpg)
This model of ball screw offer shaft sizes of 4 to 25 mm diameter with leads of 1 to 20 mm with the addtion benefit of including end machining for the support units as standard.
[Model number]
BNK
Precision Ball Screw
![Precision Ball Screw](/sites/default/files/images/ja/products/class/ballscrew/Precision_Ball_Screw.jpg)
This type of ball screw is manufacture with a ground shaft providing a highly accurate thread form with an excellent surface finish.
[Model number]
BIF-V/BIF, DIK, DIR, BNFN-V/BNFN, DKN, BLW, BNF-V/BNF, BNT, DK, MDK, WHF, BLK, WGF, BLR
Precision Ball Screw / Spline
![Precision Ball Screw / Spline](/sites/default/files/images/ja/products/class/ballscrew/Precision_Ball_Screw_Spline.jpg)
This product provides both linear guide and ball screw technology in one package. This is made possible by machining the ball screw and ball spline grooves, which cross one another, on a single shaft. The nuts of the Ball Screw and the Ball Spline have integrated support bearings fitted within the nuts.
[Model number]
BNS, NS
Rolled Ball Screw
![Rolled Ball Screw](/sites/default/files/images/ja/products/class/ballscrew/Rolled_Ball_Screw.jpg)
This ball screw uses a screw shaft that is manufactured by roll forming to achieve high accuracy.
[Model number]
JPF, BTK-V, MTF, BNT, BLK, WTF, CNF, BLR
Support Unit
![Support Unit](/sites/default/files/images/ja/products/class/ballscrew/Ballscrew_supportunit.jpg)
The Support Units are required to support the ball screw shaft. They are available to suit any design adopted and are provided in six types. Models EK, FK, EF, and FF, which are for standard Ball Screw assembly provided with finished shaft ends, and models BK and BF, which are standardised for ball screws in general. The Support Unit on the fixed side contains a JIS Class 5-compliant angular contact ball bearings adjusted to preload.
[Model number]
EK, BK, FK, EF, BF, FF
Nut Bracket
![Nut Bracket](/sites/default/files/images/ja/products/class/ballscrew/Ballscrew_natbracket.jpg)
The nut bracket is for standard Ball Screw assembly with finished shaft ends. This item is designed to be secured directly on the table with screws and has the befenit of low height for compact design.
[Model number]
MC
Lock Nut
![Lock Nut](/sites/default/files/images/ja/products/class/ballscrew/Ballscrew_rocknut_02.jpg)
The lock nut is required for securing the fixed support unit to the ball screw shaft. This provides easy fastening to the screw shaft thread. It includes a anti - loosening mechanism comprising a hexagonal socket-head setscrew and a set piece that prevents the lock nut from loosening so ensuring positive clamping.
[Model number]
RN