Cross-Roller Ring

Double-Row Angular Contact Roller Ring RW

Highly rigid double-row angular contact roller rings capable of receiving a load in any direction
[Model number]
RW
High-Speed, Double-Row Angular Contact Ball Ring BWH

A bearing that combines high-speed performance with rigidity equal to that of cross-roller rings
[Model number]
BWH
For Inner Ring Rotation / Outer Ring Rotation

This model incorporates bearing races with integrated fixing holes for ease of mounting and simple support designs They can be used for either inner ring or outer ring rotation.
[Model number]
RU, RAU, RBU
For Inner Ring Rotation

This model offers compact design in applications where the inner ring is required to have high rotation accuracy.
[Model number]
RB,RA,RA-C
For Outer Ring Rotation

This model offers comapct design in applications where the outer ring is required to have high rotation accuracy.
[Model number]
RE