Linear Actuator
Linear Actuator – LM Guide Actuator (full-ball type) – Ball Screw Linear Slide
                
A ball screw slide integrated with ball screw and linear guide along with an outer rail with a U-shaped cross section allows the KR actuator to achieve high rigidity and high accuracy with a minimal envelope. 1 mm to 25 mm in ball screw lead is available.
                        [Model number]
KR
                    
Caged Ball Linear Actuator – LM Guide Actuator – Ball Screw Linear Slide
                
This ball screw slide model achieves higher speed operation, lower noise and longer-term maintenance-free operation than the conventional type model KR by using ball cages in the LM Guide units and the Ball Screw unit.
                        [Model number]
SKR
                    
Linear Actuator Model GL-N
                    
Lightweight, high rigidity aluminum base with Caged Ball LM Guides has been utilized for the guide portion. A screw or belt options are available for the drive system. In addition, Caged Ball LM Guides and QZ Lubricator for the Ball Screw has been utilized to provide a long-term maintenance free actuator.
Linear Actuator Model GL
                    
Model GL is a single-axis actuator that allows a ball screw drive or a belt drive to be integrated with an aluminum base on which the LM Guide model GSR is mounted.
Linear Actuator Model TH
                    
The Universal Series TH is an electric actuator with a central ball screw shaft (or belt) surrounded on both sides by LM Guide units. Combined with an aluminum base designed for rigidity, this product offers many benefits.
Linear Actuator Model TY
                    
THK introduces the high speed and long stroke Linear Actuator: Model TY.
Low Price Actuator VLA
                    
Simple Design, Low Cost 
Simple Control Method 
Durability & Long Term Maintenance Free 
Environmentally Friendly & Energy Efficient 
Contamination from lubricants, exhaust will be eliminated. High performance, High Productivity 
Universal, Flexible 
Linear Motor Actuators Model GLM10,15,20AP,25 (CE / UL)
                    
High speed. 
High acceleration / deceleration, superb conformity. 
High precision 
Long stroke 
Multi-sliders 
Clean and quiet operation 
Rod Actuator CRES
                    
                            
                                 COMPACT
                               All actuator components are concealed 
                            
                                 RIGID
                               Splash-Proof construction, complies with IP55 standard 
                            
                                 ECONOMICAL
                               Low cost, simple structure due to the use fewer components 
                            
                                 STYLISH
                               Streamlined, corner-free design