LM Actuator
![LM Actuator](./sites/default/files/thkcom/images/ja/products/class/lmact/lmact_00.jpg)
The LM Actuator comprises an aluminium base combined with an LM Guide, a standardized top table, drive system, and so on. The free selection of main parts from a rich collection of options enables users to realize specifications optimal for particular applications.
LM Actuator Model GL-N
![GL-N](./sites/default/files/thkcom/images/ja/products/class/lmact/c_GL_N25cut.jpg)
Lightweight, high rigidity aluminum base with Caged Ball LM Guides has been utilized for the guide portion. A screw or belt options are available for the drive system. In addition, Caged Ball LM Guides and QZ Lubricator for the Ball Screw has been utilized to provide a long-term maintenance free actuator.
LM Actuator Model GL
![LM Actuator Model GL](./sites/default/files/thkcom/images/ja/products/class/lmact/lmact_gl_02.jpg)
Model GL is a single-axis actuator that allows a ball screw drive or a belt drive to be integrated with an aluminum base on which the LM Guide model GSR is mounted.