July 3, 2025
Introducing the Full-Roller Type Cross-Roller Ring: Providing High Rigidity and Compatibility with Special Environments
THK is adding Full-Roller type products to its lineup of cross-roller rings.
Cross-roller rings are roller bearings with high rotational accuracy that can bear loads in every direction. This makes it possible for a single bearing to tolerate radial loads, axial loads, and moment loads from all directions.
Cross-roller rings have historically been composed of cylindrical rollers separated by spacer retainers and arranged orthogonally one after another inside a 90° V-shaped groove. Now, six Full-Roller type models (RUV, RBV, REV, RAV, RAUV, and RBUV) are being added to expand the cross-roller ring lineup by a total of 172 model types. These products omit spacer retainers to contain more rollers, which means they deliver higher rigidity and load-carrying capacity while retaining the dimensions of existing retainer-type models for the sake of interchangeability.
With primary components made of metal, these products can also be used in an array of special environments like vacuums and places where outgassing isn’t possible. They can also be used in the highly demanding special environments of the semiconductor manufacturing equipment and robotics fields.
THK will continue to contribute to high accuracy, high rigidity, and high-speed performance for a wide range of equipment, from general industrial machinery to precision machinery and high-accuracy machine tools.
Features
Interchangeable with existing products
Dimensions identical to those of standard spacer retainer-type models provide interchangeability with no need to change installation interfaces like housings.
High load capacity
With more rollers, the new models have greater rigidity and load-carrying capacity than the standard ones.
Usable in vacuum environments
With primary components made of metal, these models are suited to an array of special environments like vacuums and places where outgassing proves problematic.
Related information
THK Vietnam Hanoi Sales Office
Phòng số 101, Tầng 17, Tòa nhà VIT, số 519 Kim Mã, phường Giảng Võ, thành phố Hà Nội,Việt Nam
Số điện thoại: +84-222-373-4974 (Tiếng Việt, Tiếng Anh, Tiếng Nhật đều sẵn sàng)
* Các hỏi hàng bằng tiếng Trung Quốc có thể được hỗ trợ bởi ZALO Official
Số điện thoại Người Nhật: +84-904-481-199
Email : sales-support@tmv.thk.com
HQ: THK Manufacturing of Vietnam CO., LTD. Bac Ninh branch