Increasing productivity and flexibility by leaps and bounds

Versatile Transport System

Concept Video

Conventional transfer

Shortcomings of automated transfer

  • Transfer distances are short the speed can't be increased.
  • Workpieces only move at a uniform pitch.
  • Adjusting mechanical stoppers and sensors is difficult.

Concerns moving from manual to automated transfer

  • Changing the transfer style for each product results in a complicated mechanism.
  • Line layouts are less flexible.
  • Investment decisions are complicated by an inability to see changes in demand.

Versatile Transport System is the solution!

Increase Productivity

  • Linear motor drive enables high-speed operations.
  • Processing can be performed directly on top of sliders.
  • Sliders recirculate freely.

Handle High-Mix Production

  • High-precision positioning that doesn’t require a stopper.
  • Adjusting the stopping position is simple.
  • Flexible layouts with path splitting and parallelization.

Add and Reuse

  • You can add more units later for the length you need.
  • Capable of transfer to other drive components.
  • Proprietary mechanisms make removal and reinstallation easy.