1. Home
  2. Product Information
  3. Actuator
  4. Universal Series GL-N

Universal Series GL-N

Download

Download Catalog
Download 2D&3D-CAD

Features

Lightweight, high rigidity aluminum base with Caged Ball LM Guides has been utilized for the guide portion. A screw or belt options are available for the drive system.
In addition, Caged Ball LM Guides and QZ Lubricator for the Ball Screw has been utilized to provide a long-term maintenance free actuator.

Structure

Ball Screw

Ball Screw
Figure 1 Ball Screw Type Structure

Timing Belt

Timing Belt
Figure 2 Timing Belt Type Structure

Utilizing Caged Ball LM Guide (SSR, SHS)

  • SSR model:

    Due to its 90-degree ball contact structure, is best suited to horizontal applications with relatively low moment loads.

  • SHS model:

    It can handle loads from all directions (radial, reverse radial, and horizontal) with its 4-way equal load rating capability.

Drive System

Ball Screw Type

Variety of screw leads can be selected.

Table 1 Ball Screw Leads by Model Numbers (Rolled ball screw)
Model number Ball Screw lead (mm)
GL15N 5, 10, 16, 20, 30
GL20N 5, 10, 20, 40

Note: For wrap-around motor types, three motor directions (left, right and bottom) can be selected. (See page 4 for details.)

Timing Belt Type

Highly rigid timing belt ensures that high speed processes are possible for longer stroke applications than the Ball Screw driven type.

Table 2 Pitch Diameter of the Timing Pulley
Model number Pitch diameter
(mm)
Slider move distance
per pulley rotation (mm)
GL15N 35.01 35.01×π≒110
GL20N 38.20 38.20×π≒120

Note: Because the timing pulley has a large pitch diameter, the use of a reducer is recommended. For details, see pages 18 and 19.

Figure 3 Slider move distance per pulley rotation

Lightweight and High Rigidity

By using a hollow aluminum extrusion, lightweight and high rigidity is achieved.

Table 3 Geometrical Moment of Inertia and Weight in the Base
Model number Geometrical Moment of Inertia Weight
lX (mm4) lY (mm4) (kg/m)
GL15N 1.61×105 2.47×106 4.85
GL20N 3.15×105 4.28×106 6.47 *

* The weight of the SSR model is 6.69kg/m.

Figure 4 Base Section

GL-N Model also Available with Optional QZ Lubricator

A Caged Ball LM Guide and QZ Lubricator for the Ball Screw have been utilized to ensure a long-term maintenance-free actuator.

Ensuring Adaptability with Most Advanced Motors

A large variety of flanges have been engineered so that a wide selection of motor options are available to be used with the GL-N.

Multiple Options Available

Multiple options such as covers, bellows, sensors and cable carriers are available.

Compatible with the Conventional GL Model

Due to the dimensions between the GL models and the GL-N models are same.
Replacing with the GL-N is easily possible (GL20N).

Figure 5 Cross-section comparative views
Figure 5 Cross-section comparative views
Figure 6 Cross-section comparative views
Figure 6 Cross-section comparative views