1. Home
  2. Product Information
  3. Actuator
  4. Press Series PC

Press Series PC

Download

Download Catalog
Download Instruction Manual
Press Series PC Download 2D&3D-CAD

Features

Structure

Achieves the High Thrust Needed for Presses

This product achieves high thrust with a maximum instantaneous thrust of 250 kN* and high-precision positioning repeatability. It is optimal for high-precision pressing, press-fitting workpieces, punching, and deep drawing. Smooth movement and high-precision positioning repeatability provided by ball spline and precision ball screw.

Unique, Integrated Structure Enables Compactness

With an integrated structure combining a ball spline with a precision ball screw, the overall length is significantly more compact, and there are fewer components.