1. Home
  2. Product Information
  3. Actuator
  4. Universal Series TH

Universal Series TH

Download

Download Catalog
Download Instraction Manual
Download 2D&3D-CAD

Features

Structure

Ball screw type

Ball screw type

Belt-driven type

Belt-driven type
  • Note)

    The belt-driven type is intended for horizontal use. Please be aware that it cannot be used vertically.
    In addition, contact THK if you will be mounting the product on a wall.

Multiple Options Available for the LM Guide Units

The TH uses two Caged Ball LM Guide units, which makes it suited for transferring heavy objects.

Cylinder Type EC
  • SSR:

    The ball contact structure is resistant to loads in the radial direction, making this type of guide ideal for horizontal use.

  • SHS:

    This type of guide bears loads equally in four directions, so loads can be applied from any direction (radial, reverse radial, and horizontal).

Cylinder Type EC

Note) The belt-driven type is intended for horizontal use.

Optimal for High-Speed Transfers over Long Strokes

The TH features an aluminum base, and this actuator is suited for transferring objects over long strokes.

  • Ball screw type
    The ball screw has a wide variety of lead options. This type can operate up to speeds of 2240 mm/s.

* When using TH25

  • Belt-driven type
    A timing belt is used as the drive method. This type can operate at speeds up to 2500 m/s.

* When using TH25

Ball Screw Leads by Model (Rolled Ball Screws)
Model Ball screw leads
(mm)
Max. stroke
(mm)
Max. speed
(mm/s)
TH20 5, 20, 40 2170 2000
TH25 5, 10, 25, 50 2650 2240

Light Weight and High Rigidity

The cross-section of the extruded aluminum base features hollow areas, making it both lightweight and highly rigid.

Many Accessories Available

Optional covers, bellows, sensors, and cable carriers are available. A QZ Lubricator can be attached to the LM Guide and ball screw units to enable long-term maintenance-free operation.