1. Home
  2. Product Information
  3. Actuator
  4. Universal Series TY

Universal Series TY

Download

Download Catalog
Download 2D&3D-CAD

Features

Structure

This belt drive actuator has a caged ball LM Guide combined with a lightweight and compact aluminum base.
Options such as a stainless steel cover, a motor bracket or a sensor make it useful for a variety of applications.

Ball screw type
Structure of Model TY

Optimal for Long Stroke High Speed Conveyance

A maximum stroke of 4749 mm* is possible due to the belt drive method.
A maximum travel speed of 3400 mm/s is possible when an AC servomotor (rated rotational speed 3000 min.–1) with a 3:1 reducer is used.

  • *

    Stroke between the mechanical stoppers

Maximum Travel Speed
Unit: mm/s
Model no. TY20
Reduction ratio 1/3 1/5 1/9
Maximum travel speed 3400 2000 1100
  • Note 1)

    Please note that when the stroke is short, it may not reach the maximum travel speed.

  • Note 2)

    The maximum travel speed for actuators with a stainless steel cover is 2500 mm/s.

Table Travel Distance per Pulley Rotation
Pitch circle diameter of the pulley [mm] Table travel distance per pulley rotation [mm] Table travel distance [mm] per motor rotation
Reduction ratio: 1/3 Reduction ratio: 1/5 Reduction ratio: 1/9
65.25 205 68.3 41 22.8
  • Note)

    The timing pulley has a large pitch circle diameter, so THK recommends the use of a reducer.

Table Travel Distance per Pulley Rotation
Table Travel Distance per Pulley Rotation

Long Service Life and Long Term Maintenance-Free Operation

Built-in Caged Ball LM Guide model SHS.
Long service life and long term maintenance-free operation are possible because there is no mutual friction between the balls and grease retention is improved due to the effect of the caged ball.

QZ Lubricator is equipped as standard*.
The QZ Lubricator supplies an optimal amount of lubricant to the raceway of the LM rail, substantially extending maintenance intervals.

* For Model TY, the QZ Lubricator is equipped on a single side only for each LM block.

Quality Dustproof Cover Optional*

A tightly sealing stainless steel cover prevents foreign matter from entering the actuator.

* Please note that, with a stainless steel cover, maximum base length and maximum travel speed will be restricted. (Maximum base length: 3540 mm; maximum travel speed: 2500 mm/s)

Lightweight, Compact Structure

Base geometrical moment of inertia IX[mm4] 1.49 × 106
IY[mm4] 1.94 × 106
Mass [kg/m] 6.65