1. Home
  2. Product Information
  3. Actuator
  4. Economy Series VLA

Economy Series VLA

Download

Download Catalog
Download 2D&3D-CAD

Features

Structure

Slider Type ST

Slider Type ST

Cylinder Type CT

Cylinder Type CT

Cost-Effective, Simple Structure

With an LM Guide directly forming the base, this simple design reduces the number of components.

* VLAST only.

Lightweight and Compact

This series adopts the Caged Ball LM Guide SRS, which has a compact rail cross-section height that allows for lightweight, space-saving designs.

* VLAST only.

Motor Compatibility for Various Applications

The VLA is designed to be compatible with various types of motors. You can employ the type of control you are used to.
Compatible motor manufacturers: Yaskawa Electric/Mitsubishi Electric/Tamagawa Seiki/ Keyence/SANYO Electric/OMRON

Long-Term Maintenance-free Operation

Long-term maintenance-free operation has been achieved by the adoption of the Caged Ball LM Guide SRS* and the QZ Lubricator, which supplies the optimal amount of lubricant to the ball screw.

* VLAST only.

The QZ Lubricator feeds the right amount of lubricant to the ball screw shaft raceway.
This allows an oil film to be constantly formed between the balls and the raceway, which improves the lubricity and significantly extends the maintenance interval.

Service Life Calculation

The service life of the LM Guide and ball screw can be calculated based on the usage conditions. Contact THK for details.