SEMI-Custom Order Series Linear Motor Actuator GLM Model
A more affordable, optimally redesigned.Semi-Custom Order Series Linear Motor Model GLM that achieves unprecedented cost-effectiveness among linear motors.
Recommended for customers who are transporting objects farther than 1m and want to:
- Lower costs when precision is not required
- Lower cycle times
Please create a free account to our THK Online Services to download
catalogs.
Create a Free Account
Immediate Benefits From the Upgrade
Benefit 1:Faster speed with significantly improved repeatability
Benefit 2: Easy to perform maintenance
Completely eliminates the hassle of periodically replacing and adjusting the tension of timing belts.
Mechanical Structure of an Actuator with a Linear Motor Drive
Pro:
Few components and no need to make adjustments
Can be used with same
setting method as a rotary servo motor
Con:
Appears to have a high installation cost
Additional components required:
The
Model GLM contains all necessary components.
- ※ This product can also be provided without a servo driver if requested.
Required work:
None
THK adjusts the product before delivery.
Linear encoders constitute a large portion of component costs, but the new scaleless type does not require one.
The Model GLM achieves unprecedented cost-effectiveness among linear motor products.
Comparison: Mechanical Structure of an Actuator with a Belt Drive
Pro:
Can use in combination with familiar servo motors
Con:
Features many components and requires adjustment when assembling
Additional components required:
- Reduction gear
- Servo motor
- Servo driver
- Relay cable
Work required for mechanical parts:
- Installing parts (reduction gear, etc.)
- Adjusting the timing belt
Please create a free account to our THK Online Services to download
catalogs.
Create a Free Account
THK GmbH Europe Headquarters
-
AddressKaiserswerther Strasse 115, 40880 Ratingen, Germany
-
TEL+49-2102-7425-555
-
E-mail