Download
Download CatalogDownload Instraction Manual
Download 2D&3D-CAD
Features
Structure
Can Operate in any Orientation
Can be used in various orientations, including horizontal, wall-mounted, vertical, hanging (upside-down), etc.
Outer Rail Structure Resilient to Moment
The structure is resilient against torsion, bending, and deflection. It is also suitable for overhangs such as XY-axis top axes, etc.
High Speed and High Acceleration/Deceleration
The increased ball screw diameter enables the use of larger applicable motors, achieving higher speed and acceleration/deceleration.
| Model | Motor rated output |
|---|---|
| KSF8 | 400 |
| US8T | 150 |
*1 When using KSF10 lead 50
Process time reduced by 0.54 seconds per cycle (500 mm stroke). Process time reduced by 54 seconds per 100 cycles, contributing to the increase in productivity.
*2 Maximum acceleration/deceleration rate differs depending on model and operating conditions.
Long Stroke
A large-diameter ball screw shaft is embedded to achieve long stroke while maintaining a compact size.
Target models: KSF8, 10
Long Service Life
While keeping the sectional size compact, the long 20,000 km running life is made possible at the maximum load capacity by increasing the basic dynamic load rating of the LM Guide and the ball screw.
Long-Term Maintenance-free Operation
The QZ Lubricator is adopted as standard.The QZ Lubricator enables the continuous supply of an appropriate amount of lubricant.
High Precision
The linear guide has a circular arc groove that moves lightly and without clearance. As such, it can be easily used as a high precision feed.
Reduced Particle Generation
The low particle generation structure is enabled by our unique full-cover structure design, in which the strip seal top surface does not make contact.
Magnetic attraction method
The magnet built into the side cover Side cover attracts the strip seal and prevents it from lifting, reducing the development of gaps.