Download
Download CatalogDownload Instruction Manual
Press Series PC Download 2D&3D-CAD
Features
Structure
Achieves the High Thrust Needed for Presses
This product achieves high thrust with a maximum instantaneous thrust of 250 kN* and high-precision positioning repeatability. It is optimal for high-precision pressing, press-fitting workpieces, punching, and deep drawing. Smooth movement and high-precision positioning repeatability provided by ball spline and precision ball screw.
Unique, Integrated Structure Enables Compactness
With an integrated structure combining a ball spline with a precision ball screw, the overall length is significantly more compact, and there are fewer components.