Aug 20, 2020
products
Compact Ball Splines LFK-X and LFH-X

New compact Ball Splines LFK-X and LFH-X
Allows constructions with a compact design
The models LFK-X and LFH-X are designed with a lower middle flange height than the conventional model LF-X. This enables more compact designs and space-saving connections of peripheral components.

Lighter Weight
The modified flange shape makes the weight of the spline nut lighter than the round-flanged Model LF-X, reducing the weight of devices.
Lineup
The lineup features nine sizes ranging from Ø5 to Ø30 mm with two types of spline nuts: standard type and long type (Ø5 to Ø8 mm).

|
Model No. |
Spline shaft diameter [mm] | Flange height [mm] | |
|---|---|---|---|
| (L): Long type | LFK-X | LFH-X | |
| LFK5X(L)/LFH5X(L) | 5 | 18 | 16 |
| LFK6X(L)/LFH6X(L) | 6 | 20 | 18 |
| LFK8X(L)/LFH8X(L) | 8 | 22 | 21 |
| LFK10X/LFH10X | 10 | 30 | 25 |
| LFK13X/LFH13X | 13 | 34 | 29 |
| LFK16X/LFH16X | 16 | 37 | 34 |
| LFK20X/LFH20X | 20 | 42 | 38 |
| LFK25X/LFH25X | 25 | 50 | 46 |
| LFK30X/LFH30X | 30 | 58 | 51 |