Jul 23, 2025
products
THK Linear Guide HDR: Robust, versatile and now available online
With the HDR model THK introduces a new linear guide that features exceptionally high rigidity and equal load ratings in all directions. This series offers a wide range of slider types and various sealing options, making it a flexible choice for numerous applications – particularly for single-rail systems. Thanks to its dimensions, which are in accordance with ISO 12090-1:2011, it is also highly compatible with standard linear guides available on the market.

Optimally designed for single-rail systems
A key characteristic of the HDR linear guide is its high rigidity in the MC direction (rolling direction), achieved through the O-arrangement of the four raceways. This makes it particularly suitable for compact and lightweight table constructions that require only a single guide.


Outstanding protection against contaminants – Even for long rails and compact sizes
The raceways of the HDR linear guide are located on the sides of the guide rail, providing protection against falling contaminants. For even more effective protection against contamination dustproof cover strips (up to 90 m in length) can be mounted quickly and easily, even on long rails and in smaller size configurations.

Wide selection available in the THK Online Store
The HDR linear guide is available in the THK Online Store in eight sizes ranging from 15 to 65, with rail lengths of up to 3000 mm and a variety of slider types are also available. Sliders and rails of the same size are interchangeable and can be stored separately – providing maximum flexibility in planning and assembly.
Contact information
For more detailed information, please contact THK directly:
THK GmbH
PR Group
+49 2102 7425-151
press@thk.eu
www.thk.com