Jun 25, 2020
products
Suited for Single Rail Applications HDR

Features a ball contact structure with high rigidity in the Mc direction, making single-axis applications possible even when a moment is applied in that direction.
Please create a free account to our THK Online Servises to download catalogs.
Create a free accountFeature 1: Suited for Single Rail Applications
The Model HDR LM Guide features a rigid design that can be used in tables configured for one LM Guide. It enables single-axis tables to be more compact and lightweight.

Feature 2: LM Rail Surface Protected from Foreign Materials
The ball raceways of the Model HDR are featured on the sides of the LM rail, making it difficult for foreign materials to reach them. To use the product more safely, plate covers can also be installed to improve the contamination protection performance.

Feature 3: LM Blocks and LM Rails Available Separately
The Model HDR features a lineup of interchangeable LM blocks and LM rails that can be combined freely as long as they have the same model number.