Accessories for Lubrication Grease Nipple
We offer various types of grease nipples required for the lubrication of various THK products.
Features
We offer various types of grease nipples required for the lubrication of various THK products.
A-M4×0.7 type(M4×0.7)1

B-M4×0.7 type(M4×0.7)1

A-M5×0.8 type(M5×0.8)2

B-M5×0.8 type(M5×0.8)2

A-MT6×1 type(MT6×1)
A-M6F type(M6×0.75)

B-MT6×1 type(MT6×1)
B-M6F type(M6×0.75)

C-MT6×1 type(MT6×1)
C-M6F type(M6×0.75)

A-PT1/8 type

B-PT1/8 type

C-PT1/8 type

PB107 type

NP3.2×3.5 type

PB1021B type

NP6×5 type

NP8×9 type

- 1 Can be used with products that use Grease Nipple Model PB107 as standard. Contact THK if desired
- 2 Can be used with products that use Grease Nipple Model PB1021B as standard. Contact THK if desired.
- Note) Ensure that you do not overtighten or loosen any attached grease nipple. Doing so may impair functionality.