Original Grease
THK provides various types of THK Original Grease needed for the lubrication of LM systems. They are available for various conditions and environments.
Types
Highlight feature tags
- Low dust generation
- High load
- Machine stability
- All-purpose type
- For preventing heat generation by ball screws
- For fretting and corrosion resistance
- For a wide range of speeds
- Micro-vibration
- Water-resistance
- For clean environments
- For sliding friction
- Lithium-based
- Ulea-based
AFA Grease
- Micro-vibration
- Water-resistance
- For sliding friction
- Ulea-based
AFB-LF Grease
- Machine stability
- All-purpose type
- High load
- Water-resistance
- Lithium-based
AFC Grease
- Machine stability
- For fretting and corrosion resistance
- Micro-vibration
- Ulea-based
AFE-CA Grease
- Machine stability
- Low dust generation
- For clean environments
- Ulea-based
AFF Grease
- Machine stability
- Micro-vibration
- Low dust generation
- For clean environments
- Lithium-based
AFG Grease
- For preventing heat generation by ball screws
- Micro-vibration
- Water-resistance
- For sliding friction
- Ulea-based
AFJ Grease
- Machine stability
- For a wide range of speeds
- High load
- Micro-vibration
- For sliding friction
- Ulea-based
Features
Table of Grease Volume by Product
|
Name of Grease |
AFA |
AFB-LF |
AFC |
AFE-CA |
AFF |
AFG |
AFJ |
|---|---|---|---|---|---|---|---|
|
Volume |
70g 400g 16kg |
70g 400g 16kg |
70g 400g 16kg |
70g 400g 18kg |
70g 400g 16kg |
70g 400g 16kg |
70g 400g 16kg |
*The 70 g, 80 g, 400 g, and 630 g types come in bellows cartridges. The 16 kg and 18 kg types come in 18-liter cans.
Model Number Coding
●AFA, AFB-LF, AFC, AFE-CA, AFF, AFG, AFJ grease