Original Grease AFF Grease
AFF grease uses high-grade synthetic oil as its base and a lithium-based grease as its consistency enhancer, while also featuring special additives. This gives it excellent anti-fretting and low dustgenerating performance. It also features a level of stable rolling resistance not found in other conventional vacuum and low dust-generating greases.
Features
Features
- Stable rolling resistance
Since the viscous resistance is low, the rolling resistance fluctuation is also low. Thus, superb conformity is achieved at low speeds. - Low dust generation
It generates very little dust, making it ideal for use under micro-stroke conditions. - Fretting resistance
Since AFF grease is more resistant to wear from micro-vibrations than other low dust-generating greases, it allows the greasing interval to be extended.
Representative Physical Properties
|
Item |
Representative value |
Test method |
|
|
Consistency enhancer |
Lithium-based |
||
|---|---|---|---|
|
Base oil |
High-grade synthetic oil |
||
|
Base oil kinematic viscosity: mm2/s (40°C) |
100 |
JIS K 2220 23 |
|
|
Worked penetration (25°C, 60 W) |
315 |
JIS K 2220 7 |
|
|
Mixing stability (100,000 W) |
345 |
JIS K 2220 15 |
|
|
Dropping point: °C |
220 |
JIS K 2220 8 |
|
|
Evaporation amount: mass% (99°C, 22 h) |
0.7 |
JIS K 2220 10 |
|
|
Oil separation rate: mass% (100°C, 24 h) |
2.6 |
JIS K 2220 11 |
|
|
Copper plate corrosion (B method, 100°C, 24 h) |
Accepted |
JIS K 2220 9 |
|
|
Low-temperature torque: mN-m (‒20°C) |
Starting |
220 |
JIS K 2220 18 |
|
Rotational |
60 |
||
|
4-ball testing (welding load): N |
1236 |
ASTM D2596 |
|
|
Service temperature range: °C |
‒40 to 120 |
||
|
Color |
Reddish brown |
||
Low Dust-Generating Performance Test Data
● AFF Grease Test Data (Comparison of Dust Generation)
Test conditions
| Item | Description |
| Tested model | SSR20XW1+280L |
|---|---|
| Grease quantity | 1.2cm3(initial lubrication only) |
| Amount of air supplied | 0.3ℓ/min |
| Feeding speed | 500mm/s |
| Stroke | 200mm |


Rolling Resistance Characteristics at Low Speed
Test conditions
| Item | Description |
| Tested model | HSR35RC0+440LP |
|---|---|
| Grease quantity | 4cm3 (initial lubrication only) |
| Feeding speed | 1mm/s |
| Stroke | 3mm |