Precision Ball Screw/Spline Model NS
Heavy Load Type: Linear Motion
Screw shaft diameter (mm) : 16,20,25,32,40,50
Types
Highlight feature tags
- Large lead
- Preload
- Rotary nut
- Precision positioning (ball screw)
Model NS
- Large lead
- Preload
- Rotary nut
- Precision positioning (ball screw)
DN value : 70000
Screw shaft diameter (mm) :
16,20,25,32,40,50
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |