Precision Ball Screw/Spline Low-Inertia Model NS-V
The NS-V is a combination product featuring a ball screw groove and ball spline groove on a single shaft.
Screw shaft diameter (mm) : 16,20,25
Types
Highlight feature tags
- Large lead
- No preload
- Rotary nut
- Precision positioning (ball screw)
- Large lead
- No preload
- Rotary nut
- Precision positioning (ball screw)
DN value : 100000
Screw shaft diameter (mm) :
16,20,25
Features
Improves cycle time of horizontal articulated robots
Customers are looking for low-inertia Z axes to improve the cycle time of horizontal articulated robots. This product is more compact and lightweight than its predecessors, achieving low inertia.

Three Features That Improve Equipment Cycle Time



Advantages of the BNS-V
Using the BNS-V for the Z axis of horizontal articulated robots allows for low inertia and weight reduction of the Z axis. This results in high-speed motion, fast starts, quick stops, and reduction of cycle times.
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Model Number Coding
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |