Precision Caged Ball Screw High-Load Ball Screw for Presses Model HBN-KP
The HBN-KP is a ball screw designed for use in press machines.The permissible load has been increased compared to the conventional HBN and HBN-K.
Screw shaft diameter (mm) : 40,63,80,100,120,140
Types
Highlight feature tags
- Long-term maintenance free
- High speed
- High-load ball screw
- No preload
- Return-pipe type
- For presses
- Precision positioning (ball screw)
- Long-term maintenance free
- High speed
- High-load ball screw
- No preload
- Return-pipe type
- For presses
- Precision positioning (ball screw)
Screw shaft diameter (mm) : 40,63,80,100,120,140
Features
Structure and Features
The HBN-KP is a ball screw designed for use in press machines.The permissible load has been increased compared to the conventional HBN and HBN-K.

Approximately Doubles the Permissible Load
Increases the permissible load to approximately double that of the conventional HBN and HBN-K.

Reduces Equipment Size
Features a high permissible load so it can be used with a smaller shaft diameter than the HBN and HBN-K. As a result, peripheral components and therefore the machine itself can remain compact.

Lineup
| Screw shaft outer diameter (mm) |
Lead (mm) |
|||
| 12 | 20 | 25 | 40 | |
| ø 40 | HBN4012KP | |||
|---|---|---|---|---|
| ø 63 | HBN6320KP | |||
| ø 80 | HBN8020KP | |||
| ø 100 | HBN10020KP | HBN10040KP | ||
| ø 120 | HBN12025KP | |||
| ø 140 | HBN14040KP | |||
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |