Precision Caged Ball Screw Model SBK
As a result of adopting the offset preloading method, which shifts two rows of grooves of the ball screw nut, a compact structure is achieved.
Screw shaft diameter (mm) : 15,16,20,25,32,36,40,50,55
Types
Highlight feature tags
- Long-term maintenance free
- High speed
- Large lead
- Preload
- Offset preload
- End-cap type
- Precision positioning (ball screw)
- Long-term maintenance free
- High speed
- Large lead
- Preload
- Offset preload
- End-cap type
- Precision positioning (ball screw)
DN value : 160000
Screw shaft diameter (mm) :
15,16,20,25,32
- Long-term maintenance free
- High speed
- Large lead
- Preload
- Offset preload
- End-cap type
- Precision positioning (ball screw)
DN value(36,40,50 / 55) : 210000 / 160000
Screw shaft diameter (mm) :
36,40,50,55
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Axial Clearance
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Maximum Manufacturing Length of the Screw Shaft
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |