Precision Caged Ball Screw High Speed Model SBN-V
The circulation structure feature allows the balls to be picked up tangential to the direction of movement. The circulation components have been strengthened, increasing the DN value to 160,000 (small type: 130,000).
Screw shaft diameter (mm) : 16,20,25,28,32,36,40,45,50
Types
Highlight feature tags
- Long-term maintenance free
- High speed
- Preload
- Offset preload
- Return-pipe type
- Return-piece
- Precision positioning (ball screw)
- Long-term maintenance free
- High speed
- Preload
- Offset preload
- Return-pipe type
- Return-piece
- Precision positioning (ball screw)
DN value : 130000
Screw shaft diameter (mm) :
16,20,25,28,32
- Long-term maintenance free
- High speed
- Preload
- Offset preload
- Return-pipe type
- Return-piece
- Precision positioning (ball screw)
DN value : 160000
Screw shaft diameter (mm) :
25,28,32,36,40,45,50
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Axial Clearance
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Maximum Manufacturing Length of the Screw Shaft
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |