Precision Caged Ball Screw High Speed Model SBN-V Model SBN-V Midium
The circulation structure feature allows the balls to be picked up tangential to the direction of movement. The circulation components have been strengthened, increasing the DN value to 160,000 (small type: 130,000).
DN value : 160000
Screw shaft diameter (mm) :
25,28,32,36,40,45,50
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Optional
Contamination Protection
- Contamination Protection Seal for Ball Screws Labyrinth seal
- Contamination Protection Seal for Ball Screws Brush seal
- Wiper Ring
- Canvas seal
- Thin Film Seal
- Dust Cover for Ball Screws
Lubrication
- QZ Lubricator
Rustprevention
- Surface Treatment
Other
- Dimensions of Each Model with an Option Attached
- Additional Machining for Shaft Ends
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| Model No. | Designer* | Life Calculator* | CAD Download* | Catalog Download | Manual Download |
|---|---|---|---|---|---|
| SBN 2508V-7 | |||||
| SBN 2510V-5 | |||||
| SBN 2810V-3 | |||||
| SBN 3210V-7 | |||||
| SBN 3212V-5 | |||||
| SBN 3216V-5 | |||||
| SBN 3610V-7 | |||||
| SBN 3612V-7 | |||||
| SBN 3616V-5 | |||||
| SBN 3620V-3 | |||||
| SBN 4010V-5 | |||||
| SBN 4012V-5 | |||||
| SBN 4016V-5 | |||||
| SBN 4020V-5 | |||||
| SBN 4510V-5 | |||||
| SBN 4512V-5 | |||||
| SBN 4516V-5 | |||||
| SBN 4520V-5 | |||||
| SBN 5010V-5 | |||||
| SBN 5012V-5 | |||||
| SBN 5016V-5 | |||||
| SBN 5020V-5 |
*marks are not available for guest members.