Full-Ball Type Precision Ball Screw
For THK precision ball screws, a wide array of precision-ground screw shafts and ball screw nuts are available as standard to meet diversified applications.
Types
Highlight feature tags
- Compact
- Miniature
- For machine tools
- High speed
- Super lead
- Large lead
- Preload
- No preload
- Offset preload
- Return-pipe type
- End-cap type
- Deflector type
- Double nut
- Slim nut
- Square nut
- Precision positioning (ball screw)
- Double nut preload
- Precision positioning (ball screw)
- Preload
- Offset preload
- High speed
- Compact
- For machine tools
Screw shaft diameter (mm) : 36,40,45,50,63
- Precision positioning (ball screw)
- Preload
- Offset preload
- High speed
Screw shaft diameter (mm) : 16,20,25,28,32,36,40,45,50
- Precision positioning (ball screw)
- Preload
- Offset preload
- Compact
- Deflector type
- Slim nut
Screw shaft diameter (mm) : 14,16,20,25,28,32,36,40,50,63
- Precision positioning (ball screw)
- Preload
- Double nut preload
- High speed
- Double nut
Screw shaft diameter (mm) : 16,28,32,36,40,45,50
- Precision positioning (ball screw)
- Preload
- Double nut preload
- Return-pipe type
- Double nut
Screw shaft diameter (mm) : 55,63,70,80,100
- Precision positioning (ball screw)
- Preload
- Double nut preload
- Compact
- Deflector type
- Double nut
- Slim nut
Screw shaft diameter (mm) : 40,50,63
- Precision positioning (ball screw)
- Large lead
- Preload
- Double nut preload
- End-cap type
- Double nut
Screw shaft diameter (mm) : 15,16,20,25,32,36,40,50
- Precision positioning (ball screw)
- No preload
- High speed
Screw shaft diameter (mm) : 16,20,25,28,32,36,40,45,50
- Precision positioning (ball screw)
- No preload
- Return-pipe type
Screw shaft diameter (mm) : 55,63,70,80,100
- Precision positioning (ball screw)
- No preload
- Compact
- Deflector type
- Slim nut
Screw shaft diameter (mm) : 14,16,20,25,28,32,40,50,63
- Precision positioning (ball screw)
- Super lead
- No preload
- High speed
- End-cap type
Screw shaft diameter (mm) : 15,20,25
- Precision positioning (ball screw)
- Super lead
- No preload
- End-cap type
Screw shaft diameter (mm) : 08,10,13,15,20,25,30,40,50
- Precision positioning (ball screw)
- No preload
- Compact
- Miniature
- Deflector type
Screw shaft diameter (mm) : 04,06,08,10,12,14
- Precision positioning (ball screw)
- No preload
- Return-pipe type
- Square nut
Screw shaft diameter (mm) : 14,16,18,20,25,28,32,36,45
- Precision positioning (ball screw)
- No preload
- Compact
- Miniature
Screw shaft diameter (mm) : 04,06,08,10,12,14
- Precision positioning (ball screw)
- Large lead
- No preload
- End-cap type
Screw shaft diameter (mm) : 08,15,16,20,25,32,36,40,50
Features
For THK precision ball screws, a wide array of precision-ground screw shafts and ball screw nuts are available as standard to meet diversified applications.
Structure and Features
Combinations of Various Shaft Diameters and Leads
You can select the combination of a shaft diameter and a lead that meets the intended use from the various nut types and the screw shaft leads. Those nut types include the return-pipe nuts, which represent the most extensive variations among the series, the compact simple nuts, and the large-lead end cap nuts.
Screw Shaft Standard Products (Unfinished Shaft Ends/Finished Shaft Ends) Available
The unfinished shaft end types, which are mass-produced by cutting the standardized screw shafts to fixed lengths, and those with finished shaft ends, for which the screw shaft ends are machined to match the corresponding support units, are available as standard.
Accuracy Standards Compliant with JIS (ISO)
The precision of the ball screw is controlled in accordance with JIS B 1192 (ISO 3408).
|
Precision Ball Screw |
||||||||
|---|---|---|---|---|---|---|---|---|
|
Rolled Ball Screw |
||||||||
|
Accuracy grades |
C0 |
C1 |
C2 |
C3 |
C5 |
C7 |
C8 |
C10 |
|
Type |
Series code |
Grade |
Remarks |
|---|---|---|---|
|
For positioning |
C |
0, 1, 3, 5 |
JIS series |
|
Cp |
1,3,5 |
ISO compliant |
|
|
For transport |
Ct |
1, 3, 5, 7, 10 |
Accessories that Match the Operating Environment are Available
Accessories are available, including a lubricator (QZ), which enables the maintenance interval to be significantly extended, and a wiper ring (W), which improves the ability to remove foreign materials in adverse environments.