Full-Ball Type Precision Ball Screw Model BNFN-V Model BNFN-V Small

The most common type with a preload provided via a spacer between the two combined ball screw nuts to eliminate the backlash. It can be mounted using the bolt holes drilled on the flange.The Model BNFN-V has improved DN values in comparison with the conventional Model BNFN. (DN values: Small: 100,000, Medium: 130,000)

  • High speed
  • Preload
  • Return-piece
  • Double nut
  • Precision positioning (ball screw)
  • Double nut preload

DN value : 100000
Screw shaft diameter (mm) : 16,28,32
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • Contamination Protection Seal for Ball Screws Labyrinth seal
  • Contamination Protection Seal for Ball Screws Brush seal
  • Wiper Ring
  • Canvas seal
  • Thin Film Seal
  • Dust Cover for Ball Screws

Lubrication

  • QZ Lubricator

Rustprevention

  • Surface Treatment

Other

  • Dimensions of Each Model with an Option Attached
  • Additional Machining for Shaft Ends
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No. Designer* Life Calculator* CAD
Download*
Catalog
Download
Manual
Download
BNFN 1605V-5
BNFN 2805V-7.5
BNFN 2806V-7.5
BNFN 3205V-7.5

*marks are not available for guest members.