Full-Ball Type Precision Ball Screw Model MBF Model MBF
A miniature type with a screw shaft diameter of ø 4 to ø 14 mm and a lead of 1 to 5mm.
DN value : 70000
Screw shaft diameter (mm) :
04,06,08,10,12,14

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Contamination Protection
- Contamination Protection Seal for Ball Screws Labyrinth seal
- Contamination Protection Seal for Ball Screws Brush seal
- Wiper Ring
- Canvas seal
- Thin Film Seal
- Dust Cover for Ball Screws
Lubrication
- QZ Lubricator
Rustprevention
- Surface Treatment
Other
- Dimensions of Each Model with an Option Attached
- Additional Machining for Shaft Ends
Display result
- Detailed information
- Dimensional drawing/Dimensional table
- Optional
Detailed information
Dimensional drawing/Dimensional table



Notes on dimensional table
-
Note) The standard specification for the Model MBF is with no seal. Please contact THK if you are interested in attachinga seal.
The Model MBF can support an axial clearance of 0 or less. Please contact THK if you would like to use it in this manner.
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
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
Model No. | Designer* | Life Calculator* | CAD Download* |
Catalog Download |
Manual Download |
---|---|---|---|---|---|
MBF0401-3.7 | |||||
MBF0601-3.7 | |||||
MBF0602-2.7 | |||||
MBF0602.5-2.7 | |||||
MBF0801.5-3.7 | |||||
MBF0802-3.7 | |||||
MBF0802.5-3.7 | |||||
MBF0803-2.7 | |||||
MBF0804-2.7 | |||||
MBF1001-3.7 | |||||
MBF1001.5-3.7 | |||||
MBF1002-3.7 | |||||
MBF1002.5-3.7 | |||||
MBF1003-3.7 | |||||
MBF1005-2.7 | |||||
MBF1202-3.7 | |||||
MBF1202.5-3.7 | |||||
MBF1203-3.7 | |||||
MBF1204-3.7 | |||||
MBF1402-3.7 | |||||
MBF1404-3.7 |
*marks are not available for guest members.