ISO 3408 Compliant EBB-V
In the ISO standard compliant Ball Screw, balls under a load roll in the raceway cut between the screw shaft and the nut while receiving the axial load, travel along the groove of a deflector embedded inside the nut to the adjacent raceway, and then circulate back to the loaded area. Thus, the balls perform infinite rolling motion.
Two types of nuts are available: model EBB-V of oversized-ball preload type or non-preloaded type, and model EPB-V of offset preloaded type.
Screw shaft diameter(mm) : 16,20,25,28,32,36,40,50,63,80
Types
Highlight feature tags
- Compact
- High speed
- In accordance with ISO standards
- Large lead
- No preload
- Deflector type
- Precision positioning (ball screw)
- Compact
- High speed
- In accordance with ISO standards
- Large lead
- No preload
- Deflector type
- Precision positioning (ball screw)
DN value : 130000
Screw shaft diameter(mm) :
16,20,25,28,32,36
- Compact
- High speed
- In accordance with ISO standards
- Large lead
- No preload
- Deflector type
- Precision positioning (ball screw)
DN value : 130000
Screw shaft diameter(mm) :
40,50,63,80
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Maximum Manufacturing Length of the Screw Shaft
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |