ISO 3408 Compliant EBB-V Model EBB-V 16/20/25/28/32/36
In the ISO standard compliant Ball Screw, balls under a load roll in the raceway cut between the screw shaft and the nut while receiving the axial load, travel along the groove of a deflector embedded inside the nut to the adjacent raceway, and then circulate back to the loaded area. Thus, the balls perform infinite rolling motion.
Two types of nuts are available: model EBB-V of oversized-ball preload type or non-preloaded type, and model EPB-V of offset preloaded type.
DN value : 130000
Screw shaft diameter(mm) :
16,20,25,28,32,36
Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
-
Easy product comparisonsHighlight feature -
Save items for laterreview Favorites feature
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
Benefit 2: Exclusive content
| Products | Contents |
|---|---|
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Optional
Contamination Protection
- Contamination Protection Seal for Ball Screws Labyrinth seal
- Contamination Protection Seal for Ball Screws Brush seal
- Wiper Ring
- Canvas seal
- Thin Film Seal
- Dust Cover for Ball Screws
Lubrication
- QZ Lubricator
Rustprevention
- Surface Treatment
Other
- Dimensions of Each Model with an Option Attached
- Additional Machining for Shaft Ends
Display result
- Detailed information
- Optional
Detailed information
Dimensional drawing/Dimensional table
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature -
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
| Products | Contents |
|---|---|
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Optional
No option tag has been selected.
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.
| Model No. | Designer* | Life Calculator* | CAD Download*</br |
Catalog Download</br |
Manual Download</br |
|---|---|---|---|---|---|
| EBB 1605V-4 | |||||
| EBB 2004V-8 | |||||
| EBB 2005V-3 | |||||
| EBB 2006V-6 | |||||
| EBB 2008V-6 | |||||
| EBB 2010V-6 | |||||
| EBB 2504V-8 | |||||
| EBB 2505V-3 | |||||
| EBB 2506V-6 | |||||
| EBB 2508V-6 | |||||
| EBB 2510V-3 | |||||
| EBB 2510V-4 | |||||
| EBB 2512V-4 | |||||
| EBB 2806V-6 | |||||
| EBB 3204V-10 | |||||
| EBB 3205V-3 | |||||
| EBB 3205V-4 | |||||
| EBB 3205V-6 | |||||
| EBB 3206V-8 | |||||
| EBB 3208V-8 | |||||
| EBB 3210V-3 | |||||
| EBB 3210V-4 | |||||
| EBB 3212V-3 | |||||
| EBB 3604V-6 | |||||
| EBB 3606V-8 | |||||
| EBB 3608V-8 |
*marks are not available for guest members.