ISO 3408 Compliant EBB-V Model EBB-V 40/50/63/80
In the ISO standard compliant Ball Screw, balls under a load roll in the raceway cut between the screw shaft and the nut while receiving the axial load, travel along the groove of a deflector embedded inside the nut to the adjacent raceway, and then circulate back to the loaded area. Thus, the balls perform infinite rolling motion.
Two types of nuts are available: model EBB-V of oversized-ball preload type or non-preloaded type, and model EPB-V of offset preloaded type.
DN value : 130000
Screw shaft diameter(mm) :
40,50,63,80

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Contamination Protection
- Contamination Protection Seal for Ball Screws Labyrinth seal
- Contamination Protection Seal for Ball Screws Brush seal
- Wiper Ring
- Canvas seal
- Thin Film Seal
- Dust Cover for Ball Screws
Lubrication
- QZ Lubricator
Rustprevention
- Surface Treatment
Other
- Dimensions of Each Model with an Option Attached
- Additional Machining for Shaft Ends
Display result
- Detailed information
- Optional
Detailed information
Dimensional drawing/Dimensional table
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
No option tag has been selected.
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.
Model No. | Designer* | Life Calculator* | CAD Download* | Catalog Download | Manual Download |
---|---|---|---|---|---|
EBB 4004V-6 | |||||
EBB 4005V-6 | |||||
EBB 4006V-12 | |||||
EBB 4008V-8 | |||||
EBB 4010V-3 | |||||
EBB 4010V-4 | |||||
EBB 4012V-8 | |||||
EBB 4020V-3 | |||||
EBB 5005V-12 | |||||
EBB 5008V-8 | |||||
EBB 5010V-4 | |||||
EBB 5020V-3 | |||||
EBB 6310V-4 | |||||
EBB 6312V-4 | |||||
EBB 6316V-4 | |||||
EBB 6320V-3 | |||||
EBB 8010V-4 | |||||
EBB 8012V-4 | |||||
EBB 8016V-4 | |||||
EBB 8020V-4 |
*marks are not available for guest members.