Full-Ball Type Rolled Ball Screw Square Nut Model BNT Model BNT
Since mounting screw holes are drilled on the square ball screw nut, this model can compactly be mounted on the machine without a housing.
DN value : 50000
Screw shaft diameter (mm) :
14,16,18,20,25,28,32,36,45

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Contamination Protection
- Contamination Protection Seal for Ball Screws Labyrinth seal
- Contamination Protection Seal for Ball Screws Brush seal
- Wiper Ring
- Canvas seal
- Thin Film Seal
- Dust Cover for Ball Screws
Lubrication
- QZ Lubricator
Rustprevention
- Surface Treatment
Other
- Dimensions of Each Model with an Option Attached
- Additional Machining for Shaft Ends
Display result
- Detailed information
- Optional
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
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
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
Model No. | Designer* | Life Calculator* | CAD Download* |
Catalog Download |
Manual Download |
---|---|---|---|---|---|
BNT 1404-3.6 | |||||
BNT 1405-2.6 | |||||
BNT 1605-2.6 | |||||
BNT 1808-3.6 | |||||
BNT 2005-2.6 | |||||
BNT 2010-2.6 | |||||
BNT 2505-2.6 | |||||
BNT 2510-5.3 | |||||
BNT 2806-2.6 | |||||
BNT 2806-5.3 | |||||
BNT 3210-2.6 | |||||
BNT 3210-5.3 | |||||
BNT 3610-2.6 | |||||
BNT 3610-5.3 | |||||
BNT 4512-5.3 |
*marks are not available for guest members.