Full-Ball Type Rolled Ball Screw Standard nut Model BTK-V Model BTK-V
A compact, round type Ball Screw with a ball screw nut incorporated with a return pipe. The flange circumference is cut flat at the top and bottom, allowing the shaft center to be positioned low.
DN value : 100000
Screw shaft diameter (mm) :
10,12,14,16,18,20,25,28,32,36,40,45,50

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Contamination Protection
- Contamination Protection Seal for Ball Screws Labyrinth seal
- Contamination Protection Seal for Ball Screws Brush seal
- Wiper Ring
- Canvas seal
- Thin Film Seal
- Dust Cover for Ball Screws
Lubrication
- QZ Lubricator
Rustprevention
- Surface Treatment
Other
- Dimensions of Each Model with an Option Attached
- Additional Machining for Shaft Ends
Display result
- Detailed information
- Dimensional drawing/Dimensional table
- Optional
Detailed information
Dimensional drawing/Dimensional table




Notes on dimensional table
- Note) The overall length of the nut will increase when equipping the QZ lubricating device. See Dimensions of Each Model with an Option Attached for further details.
Model number coding

(*1) See Contamination protection accessory symbol
(*2) See Accuracy of the Ball Screw
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
No option tag has been selected.
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.
Model No. | Designer* | Life Calculator* | CAD Download* |
Catalog Download |
Manual Download |
---|---|---|---|---|---|
BTK 1006V-2.6 | |||||
BTK 1208V-2.6 | |||||
BTK 1404V-3.6 | |||||
BTK 1405V-2.6 | |||||
BTK 1605V-2.6 | |||||
BTK 1808V-3.6 | |||||
BTK 2005V-2.6 | |||||
BTK 2010V-2.6 | |||||
BTK 2505V-2.6 | |||||
BTK 2510V-5.3 | |||||
BTK 2806V-2.6 | |||||
BTK 2806V-5.3 | |||||
BTK 3210V-2.6 | |||||
BTK 3210V-5.3 | |||||
BTK 3610V-2.6 | |||||
BTK 3610V-5.3 | |||||
BTK 4010V-5.3 | |||||
BTK 4512V-5.3 | |||||
BTK 5016V-5.3 |
*marks are not available for guest members.