Full-Ball Type Rolled Ball Screw Miniature Model MTF
A miniature type with a screw shaft diameter of ø 6 to ø 12 mm and a lead of 1 to 2 mm.
Screw shaft diameter (mm) : 06,08,10,12,14

Types
Highlight feature tags
- Compact
- Miniature
- No preload
- Transport (ball screw)

- Compact
- Miniature
- No preload
- Transport (ball screw)
DN value : 50000
Screw shaft diameter (mm) :
06,08,10,12,14
Detailed information for each model number
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
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Maximum Manufacturing Length of the Screw Shaft
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |