Unfinished Shaft End Rolled Ball Screw
The use of a guide plate system provides a compact design with a round outer diameter for the nut. The screw shaft is roll-molded with a high degree of precision to ensure smooth operation.
Types
Highlight feature tags
- Miniature
- Screw shaft end additional machining
- No preload
- Transport (ball screw)
- Transport (ball screw)
- Screw shaft end additional machining
- No preload
- Miniature
Screw shaft diameter (mm) : 06,08,10,12
Features
Structure and Features
The use of a guide plate system provides a compact design with a round outer diameter for the nut. The screw shaft is roll-molded with a high degree of precision to ensure smooth operation.
Achieves Lead Angle Accuracy of Class C7
The high-precision roll molding provides normal grade (±0.1/300 mm) or C7 grade (±0.05/300 mm) error in travel distance. The axial clearance is also small at 0.05 mm, allowing the product to be used in a wide range of applications.
Quick Delivery, Low Cost
Nut and screw shaft (standard-sized) combinations are always stocked together, making them affordable and quick to deliver.
Easy Shaft End Machining
To facilitate additional machining of screw shaft ends, a section has been left unhardened. Use nut stroke ranges that are within the hardened area shown in the dimensional tables.