Precision Ball Screw with Unfinished Shaft Ends Model MDK
A miniature type with a screw shaft diameter of ø 4 to ø 14 mm and a lead of 1 to 5mm.
Screw shaft diameter (mm) : 04,06,08,10,12,14
Types
Highlight feature tags
- Compact
- Miniature
- Screw shaft end additional machining
- No preload
- Deflector type
- Precision positioning (ball screw)
- Compact
- Miniature
- Screw shaft end additional machining
- No preload
- Deflector type
- Precision positioning (ball screw)
DN value : 70000
Screw shaft diameter (mm) :
04,06,08,10
- Compact
- Miniature
- Screw shaft end additional machining
- No preload
- Deflector type
- Precision positioning (ball screw)
DN value : 70000
Screw shaft diameter (mm) :
12,14
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Nut Types and Axial Clearance
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Maximum Manufacturing Length of the Screw Shaft
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |