Precision Ball Screw with Unfinished Shaft Ends Model MDK Model MDK 04 / 06 / 08 / 10
A miniature type with a screw shaft diameter of ø 4 to ø 14 mm and a lead of 1 to 5mm.
DN value : 70000
Screw shaft diameter (mm) :
04,06,08,10
Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
-
Easy product comparisonsHighlight feature -
Save items for laterreview Favorites feature
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
Benefit 2: Exclusive content
| Products | Contents |
|---|---|
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Optional
Contamination Protection
- Contamination Protection Seal for Ball Screws Labyrinth seal
- Contamination Protection Seal for Ball Screws Brush seal
- Wiper Ring
- Canvas seal
- Thin Film Seal
- Dust Cover for Ball Screws
Lubrication
- QZ Lubricator
Rustprevention
- Surface Treatment
Other
- Dimensions of Each Model with an Option Attached
- Additional Machining for Shaft Ends
Display result
- Detailed information
- Optional
Detailed information
Dimensional drawing/Dimensional table
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature -
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
| Products | Contents |
|---|---|
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Optional
No option tag has been selected.
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.