High Torque Caged Ball Spline Model SLF Model SLF

The housing can be secured with bolts on models equipped with a flange.
This model is easily assembled and can accommodate a shorter housing compared to models with housing secured by a key.

  • Long-term maintenance free
  • High torque type
  • Flanged type
  • Solid spline shaft
  • Hollow spline shaft

basic load ratings(kN) : Basic dynamic load rating 18.2 to 188.2 / Basic static load rating 22.5 to 190.7
Spline shaft diameter (mm) : 25,30,40,50,60,70,80,100
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • Material and Surface Treatment
  • Contamination Protection

Lubrication

  • Lubrication
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
Model Number Coding

(*1) See Contamination Protection
(*2) See Selecting a Preload
(*3) See Accuracy Standard
(*4) See Spline Shaft
(*5) See Maximum Manufacturing Length by Accuracy
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
SLF25
SLF30
SLF40
SLF50
SLF60
SLF70
SLF80
SLF100

*marks are not available for guest members.