High Torque Caged Ball Spline Model SLS Model SLS-L

A heavy-load type with the same outer diameter as model SLS and a longer spline nut.
It is optimal in cases where a large torque is applied in a small space, and in cases where an overhang load or moment is applied.

  • Long-term maintenance free
  • Long type
  • High torque type
  • Cylindrical type
  • Solid spline shaft
  • Hollow spline shaft

basic load ratings(kN) : Basic dynamic load rating 21.7 to 219.8 / Basic static load rating 29.0 to 238.4
Spline shaft diameter (mm) : 25,30,40,50,60,70,80,100

Select display items

Copy item link
Add item to favorites

Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.

  • Select all
  • Deselect all

Detailed information

    THK Online Services
    Member-Exclusive Content

    These contents can be accessed

    after registering as a member.

    Log in/Register Click here for THK Online Services details

    Benefit 1: Useful features

    • Easy product comparisonsHighlight feature
    • Save items for laterreview Favorites feature

    Benefit 2: Exclusive content

    Products Contents
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • Material and Surface Treatment
  • Contamination Protection

Lubrication

  • Lubrication
  • QZ Lubricator

Display result

Detailed information
Dimensional drawing/Dimensional table
Optional

Detailed information

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites
Model Number Coding

(*1) See Contamination Protection
(*2) See Selecting a Preload
(*3) See Accuracy Standard
(*4) See Spline Shaft
(*5) See Maximum Manufacturing Length by Accuracy

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Optional

Copy item link
Add item to favorites

No option tag has been selected.

Check detailed information with the tool

Copy item link
Add item to favorites

Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.

Model No. Designer* Life Calculator* CAD
Download*
Catalog
Download
Manual
Download
SLS25L
SLS30L
SLS40L
SLS50L
SLS60L
SLS70L
SLS80L
SLS100L

*marks are not available for guest members.