High Torque Caged Ball Spline Model SLS Model SLS

The circumference of the spline nut is shaped in a straight cylinder.
Using a key, this model can be secured to the housing, or transmit a torque.

  • Long-term maintenance free
  • High torque type
  • Cylindrical type
  • Solid spline shaft
  • Hollow spline shaft

basic load ratings(kN) : Basic dynamic load rating 18.2 to 188.2 / Basic static load rating 22.5 to 190.7
Spline shaft diameter (mm) : 25,30,40,50,60,70,80,100
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • Material and Surface Treatment
  • Contamination Protection

Lubrication

  • Lubrication
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
Model number coding

(*1) See Contamination Protection
(*2) See Selecting a Preload
(*3) See Accuracy Standard
(*4) See Spline Shaft
(*5) See Maximum Manufacturing Length by Accuracy
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
SLS25
SLS30
SLS40
SLS50
SLS60
SLS70
SLS80
SLS100

*marks are not available for guest members.