High Torque Type Ball Spline High Torque Model LBF
The spline nut can be attached to the housing via the flange, making assembly simple.It is optimal for locations where the housing may be deformed if a keyway is machined on its surface, and where the housing width is small.Since it allows a dowel pin to be driven into the flange, angular backlash occurring in the fitting can completely be eliminated.
Spline shaft diameter (mm) : 15,20,25,30,40,50,60,70,85,100

Types
Highlight feature tags
- High torque type
- Flanged type
- Solid spline shaft
- Hollow spline shaft

- High torque type
- Flanged type
- Solid spline shaft
- Hollow spline shaft
basic load ratings(kN) : Basic dynamic load rating 4.4 to 126 / Basic static load rating 8.4 to 237
Spline shaft diameter (mm) :
15,20,25,30,40,50,60,70,85,100
Detailed information for each model number
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Model Number Coding
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |